FAQ
FAQAbout Products
- FAQ > Low-voltage Power Distribution Products > Low-voltage Circuit Breakers > Earth Leakage Circuit Breakers
FAQ
Keyword Search
FAQ within [ Earth Leakage Circuit Breakers ]
-
ELCB Default setting Time-delay type sensitivity
Both of the adjustment knob is set to the maximum value when shipping in order to prevent unwanted earth leakage tripping when Earth Leakage Circuit Breaker ... More Details >>
- No:22388
- Release Date:2018/08/31 14:33
-
It is possible to use it if you connect with right and left poles, not neutral pole. Since electronic circuit power supply for earth leakage detection is tak... More Details >>
- No:22359
- Release Date:2018/08/31 14:33
-
Almost ELCBs can be connected n reverse. Check the item column of specification table "reverse connection (below 230 V AC)" in the catalog. If it says "Possi... More Details >>
- No:22434
- Release Date:2018/08/31 14:33
-
Residual non-operating current
It is a current that does not leak-trip even if there is ground fault current or leakage current. In the standard, it is 50 % of the rated residual operating... More Details >>
- No:22356
- Release Date:2018/08/31 14:33
-
Time Delay type at the maximum operating time
The maximum operating time of Time-delay type Earth Leakage Circuit Breaker can be switched to 0.45s, 1.0s and 2.0s. The operating time is:* when it is 0.45s... More Details >>
- No:22375
- Release Date:2018/08/31 14:33
-
It is an earth leakage current (Effective value of residual operating current) which definitely trips Earth Leakage Circuit Breaker and Earth Leakage Relay ... More Details >>
- No:22353
- Release Date:2018/08/31 14:33
-
ELCB applicable to harmonics and surge
Compared with general circuit breakers, Earth Leakage Circuit Breaker applicable to harmonics and surge has earth leakage current detecting characteristic wh... More Details >>
- No:22344
- Release Date:2018/08/31 14:33
-
It is the Earth Leakage Circuit Breaker with rated residual operating current of higher than 30mA but not exceeding 1000mA. We provide the products of "100, ... More Details >>
- No:22395
- Release Date:2018/08/31 14:33
-
Earth leakage protective coordination
Since the total electric circuit length of upstream circuit breaker side is longer than that of downstream circuit breaker, constant earth leakage current b... More Details >>
- No:22369
- Release Date:2018/08/31 14:33
-
It is the Earth Leakage Circuit Breaker with rated residual operating current of 30mA or less. More Details >>
- No:22390
- Release Date:2018/08/31 14:33
1-10 of Total 21