Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

  • Font Size
  • S
  • M
  • L

FAQ within [ Q170MSCPU ]

1-10 of Total 20

prev 1 / 2page next
  • Rapid stop signal

    The rapid stop deceleration time of parameter block is applied.However, when the rapid stop deceleration time is set in the servo program, the value is enabl... More Details >>

    • No:23557
    • Release Date:2018/09/14 15:09
  • OUT instruction

    Both OUT and SET instructions set the device by completion of condition.However, if not completion of condition, OUT instruction resets the device while SET ... More Details >>

    • No:23553
    • Release Date:2018/09/14 15:09
  • Speed limit value

    No, there is no impact on the command speed.However, the actual acceleration/deceleration time are affected by the change. More Details >>

    • No:23556
    • Release Date:2018/09/14 15:09
  • Speed change

    No, the operation speed is not changed by changing the indirectly specified value.To change the speed during operation, use CHGV instruction. More Details >>

    • No:23555
    • Release Date:2018/09/14 15:09
  • Error 2035

    Error 2035 (Command frequency error) occurs when the servo amplifier detects a command frequency error. (1) When the command is the permissible speed or high... More Details >>

    • No:23577
    • Release Date:2018/09/14 15:09
  • Motor rotation direction

    Change the direction with "[PA14] Rotation direction selection/travel direction selection". More Details >>

    • No:23554
    • Release Date:2018/09/14 15:09
  • Speed limit value change during operation

    No, the speed limit cannot be changed during operation. More Details >>

    • No:23571
    • Release Date:2018/09/14 15:09
  • Servo amplifier forced stop

    Set "[PA04] Function selection A-1" to "_1_ _h: Invalid".(Note): When using Q17nCPUN, set "Servo amplifier parameter 23 (Optional function 1)"... More Details >>

    • No:23567
    • Release Date:2018/09/14 15:09
  • Servo motor rotation direction

    To reflect the change, set "[PA14] Rotation direction selection/traveldirection selection" and cycle the servo amplifier or execute a home position return af... More Details >>

    • No:23579
    • Release Date:2018/09/14 15:09
  • Alarm 2149

    Alarm 2149 (Main circuit OFF warning) occurs when the servo system turns ON with no power supplied to the servo main circuit. Review the condition of servo O... More Details >>

    • No:23566
    • Release Date:2018/09/14 15:09

1-10 of Total 20

Inquiries