Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

  • Font Size
  • S
  • M
  • L

FAQ within [ Q170MCPU ]

1-10 of Total 20

prev 1 / 2page next
  • Alarm 2149

    Alarm 2149 (Main circuit OFF warning) occurs when the servo system turns ON with no power supplied to the servo main circuit. Review the condition of servo O... More Details >>

    • No:23566
    • Release Date:2018/09/14 15:09
  • Battery error

    The following shows the devices for the battery errors. • [SM51] Battery low latch Turn ON when the voltage of battery reduces to less than 2.5[V]. Remains O... More Details >>

    • No:23558
    • Release Date:2018/09/14 15:09
  • OUT instruction

    Both OUT and SET instructions set the device by completion of condition.However, if not completion of condition, OUT instruction resets the device while SET ... More Details >>

    • No:23553
    • Release Date:2018/09/14 15:09
  • Major error 1201

    Major error 1201 occurs when the absolute position is erased.Execute the home position return after checking the batteries of the Motion CPU module and the s... More Details >>

    • No:23561
    • Release Date:2018/09/14 15:09
  • Error 2035

    Error 2035 (Command frequency error) occurs when the servo amplifier detects a command frequency error. (1) When the command is the permissible speed or high... More Details >>

    • No:23577
    • Release Date:2018/09/14 15:09
  • Error 3012

    Error 3012 occurs when the multiple CPU setting of PLC CPU (CPU No.1) does not match that of Motion CPU. (1) Check if the multiple CPU setting of the Multipl... More Details >>

    • No:23563
    • Release Date:2018/09/14 15:09
  • Speed limit value

    No, there is no impact on the command speed.However, the actual acceleration/deceleration time are affected by the change. More Details >>

    • No:23556
    • Release Date:2018/09/14 15:09
  • Motor rotation direction

    Change the direction with "[PA14] Rotation direction selection/travel direction selection". More Details >>

    • No:23554
    • Release Date:2018/09/14 15:09
  • Minor error120

    Minor error 120 occurs in the following case:The zero pass signal (M2406+20n) is OFF when the re-movement to the home position is performed by proximity dog,... More Details >>

    • No:23559
    • Release Date:2018/09/14 15:09
  • Speed limit value change during operation

    No, the speed limit cannot be changed during operation. More Details >>

    • No:23571
    • Release Date:2018/09/14 15:09

1-10 of Total 20

Inquiries