Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

  • Font Size
  • S
  • M
  • L

FAQ within [ Q17nHCPU ]

1-10 of Total 16

prev 1 / 2page next
  • Speed limit value

    No, there is no impact on the command speed.However, the actual acceleration/deceleration time are affected by the change. More Details >>

    • No:23556
    • Release Date:2018/09/14 15:09
  • Speed change

    No, the operation speed is not changed by changing the indirectly specified value.To change the speed during operation, use CHGV instruction. More Details >>

    • No:23555
    • Release Date:2018/09/14 15:09
  • Speed limit value change during operation

    No, the speed limit cannot be changed during operation. More Details >>

    • No:23571
    • Release Date:2018/09/14 15:09
  • Major error 1201

    Major error 1201 occurs when the absolute position is erased.Execute the home position return after checking the batteries of the Motion CPU module and the s... More Details >>

    • No:23561
    • Release Date:2018/09/14 15:09
  • Servo amplifier forced stop

    Set "[PA04] Function selection A-1" to "_1_ _h: Invalid".(Note): When using Q17nCPUN, set "Servo amplifier parameter 23 (Optional function 1)"... More Details >>

    • No:23567
    • Release Date:2018/09/14 15:09
  • OUT instruction

    Both OUT and SET instructions set the device by completion of condition.However, if not completion of condition, OUT instruction resets the device while SET ... More Details >>

    • No:23553
    • Release Date:2018/09/14 15:09
  • Rapid stop signal

    The rapid stop deceleration time of parameter block is applied.However, when the rapid stop deceleration time is set in the servo program, the value is enabl... More Details >>

    • No:23557
    • Release Date:2018/09/14 15:09
  • Servo motor rotation direction

    To reflect the change, set "[PA14] Rotation direction selection/traveldirection selection" and cycle the servo amplifier or execute a home position return af... More Details >>

    • No:23579
    • Release Date:2018/09/14 15:09
  • Motor rotation direction

    Change the direction with "[PA14] Rotation direction selection/travel direction selection". More Details >>

    • No:23554
    • Release Date:2018/09/14 15:09
  • Alarm 2149

    Alarm 2149 (Main circuit OFF warning) occurs when the servo system turns ON with no power supplied to the servo main circuit. Review the condition of servo O... More Details >>

    • No:23566
    • Release Date:2018/09/14 15:09

1-10 of Total 16

Inquiries