Start main contents

Questions

  • No : 22361
  • Release Date : 2018/08/31 14:33
  • Print

IEC60947-2 standard

Answer

IEC 60947-2 is an international standard for circuit breakers. The rated voltage for the applicable circuit breaker is 1000V AC or less, or DC 1500V DC or less, and the applicable products are Molded Case Circuit Breaker, Earth Leakage Circuit Breaker and Air Circuit Breaker.
Product Name
Molded Case Circuit Breakers
Series
WS-V
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?