Start main contents

Questions

  • No : 22389
  • Release Date : 2018/08/31 14:33
  • Print

F-type and V-type operating handle

What is the difference between F-type and V-type operating handle?
Category : 

Answer

Both of F-type and V-type can remotely operate a circuit breaker in the panel board and the design of 800A fame or less are unified. Features are as follows.
*F-type control handle: It is installed on a circuit breaker itself
*V-type control handle: The handle part is installed on the door side of the panel board and mechanism part is installed on circuit beaker itself. (It is suitable for cases where the depth from the panel door to the mounting surface of a circuit breaker is deep)
Product Name
External Accessories
Series
WS-V
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?