Start main contents

  • Font Size
  • S
  • M
  • L

Questions

  • No : 22426
  • Release Date : 2018/08/31 14:33
  • Print

Storage temperature range of MCCBs and ELCBs

What is the storage temperature range of MCCBs and ELCBs?
Category : 

Answer

It is from -25 to 55℃ in Trip or OFF position. However, it shall be in an environment without condensation and freezing even in a short time.
Product Name
Molded Case Circuit Breakers
Series
WS-V
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?