FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC-F Series > Analog Control
FAQ
Keyword Search
FAQ within [ Analog Control ]
-
Repair term for the FX programmable controllers after discontinuation of production
Mitsubishi Electric shall accept product repairs for seven years after production of the product is discontinued. However, some products cannot be repaired d... More Details >>
- No:24996
- Release Date:2019/04/23 10:41
-
Certificate of non-applicability to export MELSEC-F to other countries
For issuance of a certificate, please consult your local Mitsubishi representative. More Details >>
- No:22264
- Release Date:2018/08/30 13:48
-
Compliance of the FX programmable controllers with the EU RoHS Directive
Most of the existing programmable controllers are compliant with the EU RoHS Directive. For details, please consult your local Mitsubishi Electric representa... More Details >>
- No:24888
- Release Date:2019/04/15 08:07
-
Necessity for installing a noise filter
Unless the necessity is described in manuals, a noise filter is not required. However, if the programmable controller is used in an environment with much no... More Details >>
- No:22283
- Release Date:2018/08/30 13:48
-
How to use variable analog potentiometers in FX3S
Numerical value data 0 to 255 corresponding tothe scale position is stored in the special data register. You can create the analog timer (volume type) by sp... More Details >>
- No:22279
- Release Date:2018/08/30 13:48
- Update:2019/02/14 10:05
-
Built-in variable analog potentiometers of the FX3G series
D8030 for VR1, and D8031 for VR2. More Details >>
- No:24769
- Release Date:2019/02/27 15:01
-
Analog input modules that can be used in the FX3G series
The FX3G-2AD-BD (2-channel analog input expansion board), FX3U-4AD-ADP (4-channel analog input special adapter), and FX3U-3A-ADP (2-channel analog input/1-ch... More Details >>
- No:24960
- Release Date:2019/04/23 07:17
-
Temperature input modules that can be used with FX3G series
FX3U-4AD-PT-ADP (Pt100 temperature sensor input special adapter), FX3U-4AD-PTW-ADP (Pt100 temperature sensor input special adapter), and FX3U-4AD-TC-ADP (K/J... More Details >>
- No:24993
- Release Date:2019/04/23 10:38
-
The analog input type (temperature/voltage/current) and offset/gain can be set for each channel. More Details >>
- No:24902
- Release Date:2019/04/15 11:31
-
Turn off the drive contact of the WR3A instruction. More Details >>
- No:24872
- Release Date:2019/04/15 08:06
1-10 of Total 11