FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC-F Series > High-Speed Counting
FAQ
Keyword Search
FAQ within [ High-Speed Counting ]
1-9 of Total 9
-
Operation error of the instruction that handles the present value of a high-speed counter
The present value register of the high-speed counter is the 32-bit register. The applied instruction handling the 32-bit register must be the 32-bit instruct... More Details >>
- No:24907
- Release Date:2019/04/15 11:32
-
How to use built-in high-speed counters
For contacts to drive the coils of high-speed counters, use the contacts which are normally on during high-speed counting. Do not use the input (X000 to X00... More Details >>
- No:24684
- Release Date:2019/02/22 11:38
- Update:2019/02/22 15:03
-
Connection of a totem pole output encoder
The totem pole output encoder cannot be connected to the FX2NC-1HC/FX2N-1HC/ FX3U-2HC. The connectable encoders are as follows. ・ Open collector output typ... More Details >>
- No:25010
- Release Date:2019/04/23 11:12
-
Certificate of non-applicability to export MELSEC-F to other countries
For issuance of a certificate, please consult your local Mitsubishi representative. More Details >>
- No:22264
- Release Date:2018/08/30 13:48
-
Necessity for installing a noise filter
Unless the necessity is described in manuals, a noise filter is not required. However, if the programmable controller is used in an environment with much no... More Details >>
- No:22283
- Release Date:2018/08/30 13:48
-
Compliance of the FX programmable controllers with the EU RoHS Directive
Most of the existing programmable controllers are compliant with the EU RoHS Directive. For details, please consult your local Mitsubishi Electric representa... More Details >>
- No:24888
- Release Date:2019/04/15 08:07
-
Repair term for the FX programmable controllers after discontinuation of production
Mitsubishi Electric shall accept product repairs for seven years after production of the product is discontinued. However, some products cannot be repaired d... More Details >>
- No:24996
- Release Date:2019/04/23 10:41
-
In order for the programmable controller to receive input pulses completely, the ON duration and OFF duration of inputs in the programmable controller requir... More Details >>
- No:24704
- Release Date:2019/02/27 09:00
-
MELSEC-F series high-speed counter blocks that can import differential pulses
The FX2N-1HC, FX2NC-1HC, FX3U-4HSX-ADP, and FX3U-2HC can import differential pulses. More Details >>
- No:24874
- Release Date:2019/04/15 08:06
1-9 of Total 9