FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC-F Series > Positioning Control
FAQ
Keyword Search
FAQ within [ Positioning Control ]
-
Assignment of direction signals during positioning
Any number can be assigned. More Details >>
- No:24975
- Release Date:2019/04/23 07:20
-
Pulse output type of the FX3U-1PG pulse output block
It is transistor output. Transistor output specifications are as follows. ・ Rated load voltage 5 to 24 V DC ・ Maximum load current 20 mA or lower More Details >>
- No:24972
- Release Date:2019/04/23 07:19
-
The external and mounting dimensions of the FX2N-1PG and the FX3U-1PG are identical. However, the electrical specifications and connectable FX programmable c... More Details >>
- No:24905
- Release Date:2019/04/15 11:31
-
Drive products (servo amplifiers) that can be connected to the FX3U-1PG pulse output block
Servo amplifiers, such as MR-J4-□A and MR-JN-□A, that support pulse train input can be connected. For connectable drive products, such as servo amplifiers, ... More Details >>
- No:24940
- Release Date:2019/04/18 14:25
-
Positioning blocks/module that can be connected with a manual pulse generator
The FX3U-20SSC-H (differential line driver), FX2N-10PG (differential line driver or open collector: only 5 V type), and FX2N-10GM/FX2N-20GM (open collector) ... More Details >>
- No:24886
- Release Date:2019/04/15 08:07
-
Modules that support differential line driver outputs
The FX3U-2HSY-ADP, FX2N-10PG support differential line driver outputs. More Details >>
- No:24691
- Release Date:2019/02/27 08:56
- Update:2023/02/15 13:09
-
Changing the JOG speed in the FX3U-20SSC-H
Since the JOG speed is the positioning parameter, turn off and on the positioning parameter enable command (X-axis: BFM#519.b4, Y-axis: BFM#619.b4) to enable... More Details >>
- No:24987
- Release Date:2019/04/23 07:22
-
Pulse output system of the FX3U-1PG pulse output block
Forward (FP) and reverse (RP) pulse or pulse (PLS) with direction (DIR) can be selected. More Details >>
- No:24957
- Release Date:2019/04/18 14:28
-
Operation speed change during a positioning operation of the FX3U-1PG
Yes, it is possible. Write a new value to the operation speed change value (BFM#56, #55) during the positioning operation. * After the operation speed chang... More Details >>
- No:24927
- Release Date:2019/04/17 11:42
-
Terminal layout of the FX3U-1PG and FX2N-1PG pulse output blocks
Yes, they have the same terminal layout. More Details >>
- No:24900
- Release Date:2019/04/15 11:30
1-10 of Total 20