FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC-F Series > Network/Communication
FAQ
Keyword Search
FAQ within [ Network/Communication ]
-
Using the FX3U-ENET-ADP and the RS-232C/RS-485 together (FX3U/FX3UC series)
Up to two of the following optional communication equipment, including the FX3U-ENET-ADP (for Ethernet communications), can be used for the FX3U/FX3UC series... More Details >>
- No:24686
- Release Date:2019/02/22 11:40
- Update:2019/02/22 15:16
-
Ethernet-connectable modules in MELSEC-F
The FX3U-ENET-L and FX3U-ENET-ADP are Ethernet-connectable. The FX3U-ENET-L can be used with the FX3U and FX3UC series (both Ver. 2.21 or later). The FX3U-... More Details >>
- No:22270
- Release Date:2018/08/30 13:48
-
The FX3U-ENET-ADP does not support the DHCP function. Set the fixed IP address using the parameter setting of GX Works2. On GX Works2, select "Parameter" and... More Details >>
- No:24870
- Release Date:2019/04/15 08:05
-
Number of FX3U-16CCL-M CC-Link master blocks that can be added to a main unit
One FX3U-16CCL-M can be added. More Details >>
- No:24994
- Release Date:2019/04/23 10:38
-
Number of FX3U-64CCL interface blocks that can be added to a main unit
One FX3U-64CCL can be added. More Details >>
- No:24962
- Release Date:2019/04/23 07:17
-
Connecting the FX3U-ENET-L whose parameters have not been set
When writing parameters first time, write the parameters for Ethernet (data of FX Configurator-RN-L) from a personal computer to a programmable controller ma... More Details >>
- No:24790
- Release Date:2019/02/28 09:08
-
Communications using the built-in USB port of the FX3 series
When you connect the built-in USB port of the FX3 series to the personal computer for the first time, you need to install the USB driver into the personal co... More Details >>
- No:22273
- Release Date:2018/08/30 13:48
-
MC protocol supported by the FX3U-ENET-L
The frame typesupported byMC protocol is equivalent to A-compatible 1E frame. More Details >>
- No:24702
- Release Date:2019/02/27 08:59
-
Connection of the FX3GC series and FX3U-ENET-ADP
Since the FX3U-ENET-ADP can be connected directly to the FX3GC series, optional equipment is not required. * When the FX3U-ENET-ADP is used with other spe... More Details >>
- No:24976
- Release Date:2019/04/23 07:20
-
Number of remote device stations that can be connected to FX2N-16CCL-M
Eight stations can be connected. More Details >>
- No:24984
- Release Date:2019/04/23 07:22
1-10 of Total 43