FAQ
FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC iQ-F Series > Engineering Software
FAQ
Keyword Search
FAQ within [ Engineering Software ]
-
Regarding the latch settings of data register
It is necessary to set the latch range from the following GX Works3 parameters: [Navigation Window] -> [CPU Parameters] -> [Device/Memory Settings] -&... More Details >>
- No:22329
- Release Date:2018/08/30 13:55
- Update:2023/02/13 11:04
-
Regarding how to format an SD memory card
In GX Works3, go to Online > CPU Memory Operation, select "SD Memory Card" and execute "Initialization." More Details >>
- No:39344
- Release Date:2023/02/15 10:03
-
Regarding how to update the firmware of the FX5 CPU module
FX5U/FX5UC/FX5UJ CPU modules cannot perform firmware update using GX Works3. Use the SD memory card to update the firmware. However, the FX5S CPU module sup... More Details >>
- No:39325
- Release Date:2023/02/14 09:03
-
Regarding the cause of communication error with GX Works3
From the PC's Internet Protocol Version 4 Properties, uncheck "Obtain an IP address automatically" option and set an arbitrary IP adress that does not dupli... More Details >>
- No:22319
- Release Date:2018/08/30 13:55
- Update:2023/02/13 11:38
-
Regarding a mismatch found in the monitoring function of GX Works3
Perform "Rebuild All" and initialize the memory before writing to the PLC. "Rebuild All" converts the entire project and "Convert" only coverts the modified... More Details >>
- No:22293
- Release Date:2018/08/30 13:55
- Update:2023/02/13 15:31
-
Regarding the method to check the scan time
The current value of the scan time is stored in the following special devices. Please monitor using GX Works3. ◇Scan information SD520 Current scan time (... More Details >>
- No:22289
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:20
-
Regarding simulation function using GX Works3
For FX5U/FX5UC CPU modules, GX Works3 Ver. 1.025B or later is supported, and for FX5UJ CPU modules, GX Works3 Ver. 1.065T or later is supported. FX5S CPU mo... More Details >>
- No:22327
- Release Date:2018/08/30 13:55
- Update:2023/02/15 12:56
-
Regarding communication with MX Component
For MX Component Ver.5, Ver. 5.000A or later supports the FX5U/FX5UC/FX5UJ CPU modules, and Ver. 5.003D or later supports the FX5S CPU module. Also, both se... More Details >>
- No:22328
- Release Date:2018/08/30 13:55
- Update:2023/02/15 13:07
-
Regarding the link refresh settings of FX5-CCL-MS
It is possible to use latch devices or I/O devices (X/Y) for link refresh devices. However, when using I/O devices (X/Y), use I/O numbers (such as X1000 ~/Y... More Details >>
- No:22308
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:37
-
"Rebuild All" converts the entire project and "Convet" only coverts the modified part of the program. More Details >>
- No:22326
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:40
1-10 of Total 55