FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC iQ-F Series > Motion/Positioning
FAQ
Keyword Search
FAQ within [ Motion/Positioning ]
-
Regarding the Certificate of non-applicability to export to other countries
For issuance of a certificate, please consult your local Mitsubishi representative. More Details >>
- No:22301
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:15
-
Regarding the maximum number of controllable axes of the bulit-in positioning function
Up to 4 axes can be controlled. Please use a transistor output type CPU module. (By adding a high speed pulse input/output module, maximum 12 axes (CPU bui... More Details >>
- No:22300
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:52
-
Regarding dedicated instruction for JOG operation
There is no dedicated instruction to drive JOG. Use PLSV (variable speed operation) when operating JOG. More Details >>
- No:44355
- Release Date:2024/03/27 15:50
-
Regarding the FX5UC CPU module/Intelligent Function module Power Cable
The model name of the power cable is FX2NC-100MPCB. It is included with the FX5UC CPU module and intelligent function modules that require power from the pow... More Details >>
- No:40021
- Release Date:2023/08/24 14:31
-
Regarding changing the current address (user unit, pulse unit)
It can be changed. It is now possible to write to the address (user unit, pulse unit) by the DHCMOV command. However, writing is disabled during positioning... More Details >>
- No:39356
- Release Date:2023/02/15 13:03
-
Regarding speed change of positioning operation.
It can be changed. For details, please refer to MELSEC iQ-F FX5 User's Manual (Positioning Control - CPU module built-in, high speed pulse input/output modu... More Details >>
- No:22299
- Release Date:2018/08/30 13:55
- Update:2023/02/14 09:52
-
Regarding CW/CCW(Forward pulse/Reverse pulse) output of the built-in positioning function
FX5U/FX5UC/FX5S CPU modules are supported. Up to 2 axes are available in GX Works3 parameter settings. In addition, up to 8 axes can be added by adding a hi... More Details >>
- No:22306
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:48
-
Regarding the difference of current address (user unit, pulse unit)
The difference between the current address (user unit) and the current address (pulse unit) is as follows: The current address (user unit) becomes the unit ... More Details >>
- No:39357
- Release Date:2023/02/15 13:05
-
Regarding address change of positioning operation.
It can be changed. For example, with the positioning instruction, a word device can be assigned to the operand which specifies the positioning address and t... More Details >>
- No:22298
- Release Date:2018/08/30 13:55
- Update:2023/02/14 09:53
-
Regarding how to start positioning
In the case of positioning control and OPR control, there are three ways to start positioning: (1)[cd. 184] Turn on the positioning start signal. (2)Exec... More Details >>
- No:39360
- Release Date:2023/01/12 17:19
1-10 of Total 11