FAQ


FAQAbout Products

- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC iQ-F Series > Network/Communication
FAQ
Keyword Search
FAQ within [ Network/Communication ]
-
Regarding the Certificate of non-applicability to export to other countries
For issuance of a certificate, please consult your local Mitsubishi representative. More Details >>
- No:22301
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:15
-
Regarding the default IP address
The default IP address (factory default value) of FX5CPU modules is 192.168.3.250. More Details >>
- No:22290
- Release Date:2018/08/30 13:55
- Update:2022/12/22 08:33
-
Regarding how to check MAC Addresses
You can check the MAC address from the name plate on the side of the CPU module or by the Module diagnostics (CPU diagnostics) of GX Works3. More Details >>
- No:39294
- Release Date:2023/02/13 15:37
-
Regarding EtherCAT Communications
The FX5 CPU module does not support EtherCAT communication. There are no products in the FX series or iQ-F series that support EtherCAT communication. More Details >>
- No:39313
- Release Date:2023/02/14 08:54
-
Regarding how to change the IP address
The IP address can be changed from a program by using the IP address change function. The IP address change function can change the IP address, subnet mask,... More Details >>
- No:39332
- Release Date:2023/02/14 09:09
- Update:2024/08/19 09:52
-
Regarding the FX5UC CPU module/Intelligent Function module Power Cable
The model name of the power cable is FX2NC-100MPCB. It is included with the FX5UC CPU module and intelligent function modules that require power from the pow... More Details >>
- No:40021
- Release Date:2023/08/24 14:31
-
Regarding communication with MX Component
For MX Component Ver.5, Ver. 5.000A or later supports the FX5U/FX5UC/FX5UJ CPU modules, and Ver. 5.003D or later supports the FX5S CPU module. Also, both se... More Details >>
- No:22328
- Release Date:2018/08/30 13:55
- Update:2023/02/15 13:07
-
Regarding the link refresh settings of FX5-CCL-MS
It is possible to use latch devices or I/O devices (X/Y) for link refresh devices. However, when using I/O devices (X/Y), use I/O numbers (such as X1000 ~/Y... More Details >>
- No:22308
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:37
-
Regarding CC-Link settings using GX Works3
Parameters can be set when connecting the MELSEC iQ-F series with FX5-CCL-MS(CC-Link system master/intelligent device). However, when connecting with FX3U-1... More Details >>
- No:22317
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:19
-
Yes, it is possible. Please consider functions such as Simple CPU communication or socket communication. More Details >>
- No:22294
- Release Date:2018/08/30 13:55
- Update:2022/12/22 10:00
1-10 of Total 97