FAQ
FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC iQ-F Series > Analog
FAQ
Keyword Search
FAQ within [ Analog ]
-
Regarding the built-in analog input/output function
FX5U CPU module has 2 built-in voltage input channels (DC0~10V) and 1 built-in voltage output channel (DC0~10V). If an external resister is connected, the m... More Details >>
- No:22313
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:47
-
Regarding the difference between digital output values and digital operation values
The digital output value is a digital value obtained by performing sampling processing or various average processing on the A/D converted digital value. Dig... More Details >>
- No:39307
- Release Date:2023/02/13 16:43
-
Regarding the FX5UC CPU module/Intelligent Function module Power Cable
The model name of the power cable is FX2NC-100MPCB. It is included with the FX5UC CPU module and intelligent function modules that require power from the pow... More Details >>
- No:40021
- Release Date:2023/08/24 14:31
-
Regarding switching PID instructions for Auto-tuning
It's possible. More Details >>
- No:39320
- Release Date:2023/02/14 09:00
-
Regarding the Certificate of non-applicability to export to other countries
For issuance of a certificate, please consult your local Mitsubishi representative. More Details >>
- No:22301
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:15
-
Regarding the HOLD/CLEAR function of the built-in analog output
This function allows you to select the digital value to perform D/A conversion from the following three patterns depending on the operating status of the CPU... More Details >>
- No:39289
- Release Date:2023/01/12 16:51
-
Regarding analog ADP Power Supply abnormalities
H3081 is caused by an analog ADP power failure and the analog ADP is not receiving power normally. The FX5-4A-ADP and FX5-4DA-ADP are adapters that require p... More Details >>
- No:44346
- Release Date:2024/03/27 15:27
-
Regarding the COM terminal of the multiple input module
Yes, it's connected internally. More Details >>
- No:39318
- Release Date:2023/01/12 16:54
-
Regarding the digital output of the built-in analog function
It is possible by setting the scaling function or shift function from the parameter settings. More Details >>
- No:22315
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:46
-
Regarding the settings of built-in analog function of FX5U CPU module
The settings can be done using the parameter settings of GX Works3 or by settings the special relay/special registers. For further details please refer to M... More Details >>
- No:22314
- Release Date:2018/08/30 13:55
- Update:2023/06/26 09:20
1-10 of Total 13