FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > Engineering Software
FAQ
Keyword Search
Engineering Software
FAQ within [ Engineering Software ]
-
Set the parameters below. For other parameters, keep the initial settings.1. Set Pr.122 (Communication check time interval) to other than "0". ("9999" is OK.... More Details >>
- No:21986
- Release Date:2018/08/22 16:30
- Category: Engineering Software
-
Only the parameter setting values (USB memory parameter copy file: CP1 file) read from the inverter to USB memory can be edited. Customers cannot generate a ... More Details >>
- No:21007
- Release Date:2018/08/22 16:25
- Category: Engineering Software
-
In addition to the FR-A200E series, you can use it with the following inverters: - FR-A024- FR-A200- FR-A100E- FR-A100- FR-V200- OthersAlso, supported by the... More Details >>
- No:21588
- Release Date:2018/08/22 16:28
- Category: Engineering Software
-
FR Configurator SW3 (CC-Link Seamless)
It is supports FR Configurator Ver.4.90 or later. More Details >>
- No:21173
- Release Date:2018/08/22 16:26
- Category: Inverters-FREQROL , Engineering Software
-
Yes. More Details >>
- No:20910
- Release Date:2018/08/22 16:25
- Category: Inverters-FREQROL , Engineering Software
-
The possible causes are as follows. While the inverter power supply is turned ON, inserting the modular jack to the connector with the operation panel remove... More Details >>
- No:22094
- Release Date:2018/08/22 16:30
- Category: Engineering Software
-
Yes, the English version of SW3 is included. More Details >>
- No:20912
- Release Date:2018/08/22 16:25
- Category: Inverters-FREQROL , Engineering Software
-
Windows 3.1 or Windows 95. The personal computer platform can be PC98 or DOS/V as far as Windows 3.1 or later runs. More Details >>
- No:21590
- Release Date:2018/08/22 16:28
- Category: Engineering Software
-
This is because the version of the FR-SW3 is old, and the version of INV is new (Pr.551 = 9999 is added for the products manufactured in December 2011 or lat... More Details >>
- No:21134
- Release Date:2018/08/22 16:26
- Category: Inverters-FREQROL , Engineering Software
-
Vector control cannot be selected unless Pr.862 is set to 1. (Only the first motor is supported in the motor setting of FR Configurator2.) More Details >>
- No:20908
- Release Date:2018/08/22 16:25
- Category: Inverters-FREQROL , Engineering Software
1-10 of Total 41