FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > FREQROL-F500
FAQ
Keyword Search
FAQ within [ FREQROL-F500 ]
-
Surge voltage of 400 V inverter
No. Although the carrier frequency increases or decreases the switching count, the switching speed is the OFF-to-ON speed of the IGBT element of the inverter... More Details >>
- No:21401
- Release Date:2018/08/22 16:27
-
When the wire between the 400 V inverter and motor is long (20 m or longer), surge voltage occurs momentarily. This voltage is as two or more times as the DC... More Details >>
- No:21404
- Release Date:2018/08/22 16:27
-
Inverter drive of 400 V class motor
When the wiring between the inverter and motor is long, surge voltage occurs at the terminal of the motor.This surge voltage deteriorates insulation of the m... More Details >>
- No:21926
- Release Date:2018/08/22 16:30
-
Using the inverter's input terminal, you can use up to 15 speeds.This function is supported by the current 500 series products (A500, F500, E500, and S500).U... More Details >>
- No:21947
- Release Date:2018/08/22 16:30
-
Power factor improving effect by option
Installing the high power factor converter brings the power factor improving effect of 99% or higher.Therefore, when the high power factor converter is used,... More Details >>
- No:22020
- Release Date:2018/08/22 16:30
-
Speed control failure due to 20 mA from DC 4
It seems that there is a read error for 20 mA DC inside the inverter.Setting Pr.905 to 50 Hz while 20 mA DC is actually flowing between the terminals 4 and 5... More Details >>
- No:21998
- Release Date:2018/08/22 16:30
-
Pr.133 can be written.Since the data code numbers of parameters are duplicate, target parameters are switched by link parameter extended setting.You can acce... More Details >>
- No:21976
- Release Date:2018/08/22 16:30
-
1. By setting Pr.158 (Terminal AM function selection) to "21" (Reference voltage output), 10 V is output from the terminal AM.2. Read Pr.901 in the PU operat... More Details >>
- No:21936
- Release Date:2018/08/22 16:30
-
It can be used in terms of the specifications. However, it is recommended to update the reactor and inverter at the same time because the DC reactor was manu... More Details >>
- No:21017
- Release Date:2018/08/22 16:25
-
Automatic overload control of inverter
The inverter has the current limit function. This automatically controls the frequency so that the preset current value may not be exceeded. (Note that the m... More Details >>
- No:21409
- Release Date:2018/08/22 16:27
1-10 of Total 15