FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > SC-A
FAQ
Keyword Search
FAQ within [ SC-A ]
-
What applications are suitable?
Variable speed control of small-capacity motor and other applications for which small size and low cost are required. (Examples: Replacement for gears and pu... More Details >>
- No:21587
- Release Date:2018/08/22 16:28
-
Can a single potentiometer operate two speed controller?
A single potentiometer cannot operate two speed controller. Reason: Since the control circuit and main circuit of the SC-A speed controller are not insulated... More Details >>
- No:21578
- Release Date:2018/08/22 16:28
-
Energy saving effect of inverter operation
Energy saving operation of the inverter is represented by comparison with commercial power supply operation. For example, to control air volume of an air co... More Details >>
- No:21622
- Release Date:2018/08/22 16:28
-
Acceleration/deceleration time
You cannot set and/or enable the acceleration time and deceleration time individually. More Details >>
- No:21938
- Release Date:2018/08/22 16:30
-
Difference from general-purpose inverter
In general, both are inverters using the same control method, however, the inverter speed controller limits functions compared with the general-purpose inver... More Details >>
- No:21582
- Release Date:2018/08/22 16:28
-
The box type, unit type, and module type are available. Each has the following series:100 V series (40 W and 100 W)200 V series (40 W, 100 W, 200 W, and 400 ... More Details >>
- No:21586
- Release Date:2018/08/22 16:28
-
Fault output signal when inverter trips
Only the unit type SC-A□□U has fault output signals. (Terminals Y1 and SD open collector output permissible load 24 VDC 0.1 A)The box type SC-A□□B indicates ... More Details >>
- No:21580
- Release Date:2018/08/22 16:28
-
Can I use it with single-phase 200 V input?
You can use it with the single-phase 200 V input by increasing the speed controller capacity to one-rank higher than the motor capacity. (Output is three-pha... More Details >>
- No:21581
- Release Date:2018/08/22 16:28
-
What parameters (settings) are available?
The following three functions can be set: - Acceleration/deceleration time- Electronic thermal O/L relay- Maximum frequencyThe parameter unit is not used but... More Details >>
- No:21584
- Release Date:2018/08/22 16:28
-
Unit type: SC-A□□U can be installed on the DIN rail. Box type: SC-A□□B cannot be installed on the DIN rail. More Details >>
- No:21579
- Release Date:2018/08/22 16:28
1-10 of Total 12