FAQ


FAQAbout Products

- FAQ > Drive Products > Inverters-FREQROL > FREQROL-F800
FAQ
Keyword Search
FAQ within [ FREQROL-F800 ]
-
The Radio Act applies to the products used for the purpose of the radio waves. Inverters are used for motor drive and thus out of the scope. More Details >>
- No:20994
- Release Date:2018/08/22 16:25
-
It can be used in terms of the specifications. However, it is recommended to update the reactor and inverter at the same time because the DC reactor was manu... More Details >>
- No:21017
- Release Date:2018/08/22 16:25
-
It is said that the EEPROM has a lifetime of 100,000 write cycles. When the data is written every time the frequency changes, the life of the EEPROM may not ... More Details >>
- No:20996
- Release Date:2018/08/22 16:25
-
The length within 30 m is recommended. When the wiring length is long, signals may not be received accurately due to the increased inductance. More Details >>
- No:20995
- Release Date:2018/08/22 16:25
-
If using an inverter with capacity of 75K or higher, or motor with capacity of 75 kW or higher, always select and install the inverter based on the capacity ... More Details >>
- No:21112
- Release Date:2018/08/22 16:25
-
The conventional plug-in option (FR-A7[][]) cannot be used. Use the dedicated plug-in option (FR-A8[][]). More Details >>
- No:21114
- Release Date:2018/08/22 16:25
-
The undervoltage warning of the inverter is judged based on the voltage of the main circuit as follows. Power failure only at the main circuit: Output an und... More Details >>
- No:20853
- Release Date:2018/08/22 16:24
-
Operation mode switch of the FR-A800/F800
When Pr.551 is set to "3" (Command right to the USB connector at the PU operation), or when the USB is connected, the operation is not switched. More Details >>
- No:20861
- Release Date:2018/08/22 16:24
-
A radio noise filter can be used with a built-in filter. More Details >>
- No:21113
- Release Date:2018/08/22 16:25
-
Yes, they are the same. More Details >>
- No:21010
- Release Date:2018/08/22 16:25
1-10 of Total 89