FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > Magnet motor drive
FAQ
Keyword Search
FAQ within [ Magnet motor drive ]
1-9 of Total 9
-
We do not provide such plug-in optional cards. More Details >>
- No:21981
- Release Date:2018/08/22 16:30
-
Carbon steel (S45C) is used for both P1 (outdoor) and no P1 (indoor). More Details >>
- No:21006
- Release Date:2018/08/22 16:25
-
No, we have no double shaft type. More Details >>
- No:21004
- Release Date:2018/08/22 16:25
-
Manual contactor on output side of drive unit
The low-voltage manual contactor is intended to prevent electric shock during inspection and maintenance of the drive unit.The MELIPM series motor is a synch... More Details >>
- No:21996
- Release Date:2018/08/22 16:30
-
We can manufacture magnet motors with reduction gears.We have no catalog of them.Contact our sales representative for details. More Details >>
- No:21982
- Release Date:2018/08/22 16:30
-
The surface temperature of approximately 70?C is OK.The following shows the MM-CF352 frame temperature for reference.(Actual temperature rise depends on how ... More Details >>
- No:21988
- Release Date:2018/08/22 16:30
-
Calculation of acceleration/deceleration time
As the inverter, you can basically use the equation below to calculate the acceleration/deceleration time.Note that you should consider a factor of 120% for ... More Details >>
- No:21965
- Release Date:2018/08/22 16:30
-
The rotation ripple data for 1.5 kW is shown below.Drive unit: MD-CX520-1.5KMotor: MM-CF152Load: None (motor alone), carrier frequency: 2 kHz, wiring length:... More Details >>
- No:21968
- Release Date:2018/08/22 16:30
-
The MM-BF and MM-CF are not compliant. The MM-GKR is compliant with the UL standard. More Details >>
- No:21005
- Release Date:2018/08/22 16:25
1-9 of Total 9