FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > FREQROL-E500
FAQ
Keyword Search
FAQ within [ FREQROL-E500 ]
-
Deceleration overvoltage (E.OV3)
While the FREQROL-Z200 series and A500 series have a brake resistor built in the capacity up to 7.5K, the FREQROL-E500 series does not have a built-in brake ... More Details >>
- No:21993
- Release Date:2018/08/22 16:30
-
What happens if reset occurs during operation?
This is because when the inverter restarts while the motor is coasting, an overcurrent trip can occur during the restart process. However, the recent types o... More Details >>
- No:21477
- Release Date:2018/08/22 16:27
-
Power factor improving effect by option
Installing the high power factor converter brings the power factor improving effect of 99% or higher.Therefore, when the high power factor converter is used,... More Details >>
- No:22020
- Release Date:2018/08/22 16:30
-
Err display on operation panel
The following causes are probable for this Err display:- Operation error (for example, you tried to input a value other than the available range of parameter... More Details >>
- No:22063
- Release Date:2018/08/22 16:30
-
Inverter drive of 400 V class motor
When the wiring between the inverter and motor is long, surge voltage occurs at the terminal of the motor.This surge voltage deteriorates insulation of the m... More Details >>
- No:21926
- Release Date:2018/08/22 16:30
-
When the wire between the 400 V inverter and motor is long (20 m or longer), surge voltage occurs momentarily. This voltage is as two or more times as the DC... More Details >>
- No:21404
- Release Date:2018/08/22 16:27
-
Surge voltage of 400 V inverter
No. Although the carrier frequency increases or decreases the switching count, the switching speed is the OFF-to-ON speed of the IGBT element of the inverter... More Details >>
- No:21401
- Release Date:2018/08/22 16:27
-
If the output current is close to 25% of the rated current, output phase loss may occur when one or two phases of three phases go below 25%.Therefore, when a... More Details >>
- No:22052
- Release Date:2018/08/22 16:30
-
Speed control failure due to 20 mA from DC 4
It seems that there is a read error for 20 mA DC inside the inverter.Setting Pr.905 to 50 Hz while 20 mA DC is actually flowing between the terminals 4 and 5... More Details >>
- No:21998
- Release Date:2018/08/22 16:30
-
Automatic overload control of inverter
The inverter has the current limit function. This automatically controls the frequency so that the preset current value may not be exceeded. (Note that the m... More Details >>
- No:21409
- Release Date:2018/08/22 16:27
1-10 of Total 84