FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > FREQROL-A800
FAQ
Keyword Search
FAQ within [ FREQROL-A800 ]
-
A radio noise filter can be used with a built-in filter. More Details >>
- No:21113
- Release Date:2018/08/22 16:25
-
Setting values of the FR-F800 when replaced with the FR-F400
The performance and noise countermeasure were improved and the initial value is set to "8". Try with the initial value "2" first. If the noise is distracting... More Details >>
- No:20808
- Release Date:2018/08/22 16:24
-
Operation mode switch of the FR-A800/F800
When Pr.551 is set to "3" (Command right to the USB connector at the PU operation), or when the USB is connected, the operation is not switched. More Details >>
- No:20861
- Release Date:2018/08/22 16:24
-
The sine wave filter can be applied only under V/F control. When Pr.72 PWM frequency selection is set to 25, V/F control is set automatically. The applicable... More Details >>
- No:21068
- Release Date:2018/08/22 16:25
-
Turning ON the main circuit power stops the 24 V external power supply operation and enables the normal operation. Therefore, the separate power supply canno... More Details >>
- No:21018
- Release Date:2018/08/22 16:25
-
For the V/F control and Advanced magnetic flux vector control, the FR-A800 stops only by Pr.1103 Deceleration time at emergency stop. Pr.815 is not affected. More Details >>
- No:20860
- Release Date:2018/08/22 16:24
-
The ON level is the power supply voltage -3 V or higher and the OFF level is 3 V or lower. More Details >>
- No:21002
- Release Date:2018/08/22 16:25
-
Parts arrangement is available. Consult with your sales agent. More Details >>
- No:21012
- Release Date:2018/08/22 16:25
-
The processing speed, scan time, and others are slower than those of the programmable controllers. There are some restrictions in the number of I/O points, p... More Details >>
- No:21103
- Release Date:2018/08/22 16:25
-
A capacitive filter and common mode choke are built in. (A common mode choke is built in only for the 55K or lower.) Use a connector for whether to turn ON o... More Details >>
- No:21094
- Release Date:2018/08/22 16:25
1-10 of Total 142