FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > Peripheral devices
FAQ
Keyword Search
FAQ within [ Peripheral devices ]
1-7 of Total 7
-
Noise filter compliant with the ship classification standards
It is recommended to use the noise filter manufactured by Soshin Electric Co., Ltd. There is no difference in the filter type depending on the certification ... More Details >>
- No:21049
- Release Date:2018/08/22 16:25
-
Please refer to the attached material. Figure 1 More Details >>
- No:21922
- Release Date:2018/08/22 16:30
-
Sensitivity current of earth leakage circuit breaker
The rated sensitivity current of the earth leakage circuit breaker can be calculated using the following equation. If the result is 30 mA or less, the NV-FA ... More Details >>
- No:21547
- Release Date:2018/08/22 16:28
-
Earth leakage detection of the inverter
To protect personnel from electric shock, it is necessary to provide the circuit with the earth leakage circuit breaker.The inverter and motor circuits also ... More Details >>
- No:22006
- Release Date:2018/08/22 16:30
-
Do not carry out a pressure test. As for a megger test, carry out the test with 500 VDC as describes in the Instruction Manual of the inverter. More Details >>
- No:20967
- Release Date:2018/08/22 16:25
-
Configure the same setting as the SF-HRCA. Configure the same setting as the SF-HRCA. A700, E700, D700, F700PJ: Pr.71 = 50F700P, F700: Pr.71 = 1 (Reference) ... More Details >>
- No:21136
- Release Date:2018/08/22 16:26
-
SC type (with an encoder) of the SF-PR
Use the FR-V7CBL5/15/30 as using it with the vector motor SF-V5RU connection. More Details >>
- No:20867
- Release Date:2018/08/22 16:24
1-7 of Total 7