FAQ


FAQAbout Products

- FAQ > Drive Products > Inverters-FREQROL > Plug-in Options
FAQ
Keyword Search
FAQ within [ Plug-in Options ]
-
Error of the communication option
E.OP1 indicates the communication line error. E.1 indicates a hardware fault of the communication option. (It is judged as the hardware fault when the commun... More Details >>
- No:20805
- Release Date:2018/08/22 16:24
-
The conventional plug-in option (FR-A7[][]) cannot be used. Use the dedicated plug-in option (FR-A8[][]). More Details >>
- No:21114
- Release Date:2018/08/22 16:25
-
Resetting inverter after restoring from power failure
When the programmable controller power is turned OFF while the inverter is in the PLC link operation mode, a communication error occurs and the inverter trip... More Details >>
- No:21417
- Release Date:2018/08/22 16:27
-
FR-A800 and Ethernet IP communication
Yes. the options support it. By connecting the following communication option (built-in circuit board) manufactured and sold by HMS to the FR-A800 series, th... More Details >>
- No:20823
- Release Date:2018/08/22 16:24
-
Up to three plug-in options can be mounted. More Details >>
- No:21093
- Release Date:2018/08/22 16:25
-
For the FR-A700/F700, the hook is cut off for the wiring due to restrictions on the structure. These restrictions are eliminated for the FR-A800/F800. More Details >>
- No:21051
- Release Date:2018/08/22 16:25
-
The response delay time is 10 ms normally and 100 ms at startup. More Details >>
- No:20821
- Release Date:2018/08/22 16:24
-
The ON level is the power supply voltage -3 V or higher and the OFF level is 3 V or lower. More Details >>
- No:21002
- Release Date:2018/08/22 16:25
-
You cannot reuse the plug-in option for the FREQROL-A200 and A100 series. You must use one of the following three plug-in options dedicated to the FREQROL-V2... More Details >>
- No:21656
- Release Date:2018/08/22 16:28
-
Use the plug-in option dedicated for the FR-A200EXECLLENT. The plug-in option for the FR-A200EXECLLENT cannot be used with the FR-A200. To avoid installing a... More Details >>
- No:21634
- Release Date:2018/08/22 16:28
1-10 of Total 30