FAQ
FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > Single-phase 100 V series
FAQ
Single-phase 100 V series
Is it possible to manufacture 0.75 kW and 1.5 kW inverters with the single-phase 100 V power supply?
- Category :
Answer
The 0.75 kW inverter with the single-phase 100 V power supply can be manufactured and is actually commercialized as the FR-U100 series. Manufacturing of the 1.5 kW inverter is technically possible, but must be newly designed and manufactured. It takes time and cost as well. Contact our sales personnel.
- Product Name
- Inverter, magnet motor drive
- Series
- Others