Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

  • Font Size
  • S
  • M
  • L
  • No : 21576
  • Release Date : 2018/08/22 16:28
  • Print

Model configuration

What models are available?
Category : 

Answer

For the 200 V class, the 7.5K, 15K, 30K, and 55K models are available.
For the 400 V class, the 7.5K, 15K, 30K, and 55K models are available.
Each requires the high power factor converter and accessories (reactor 1, reactor 2, and outside box).
Product Name
Inverter, magnet motor drive
Product Category
High power factor converter
Series
Option

May I have your opinion?

Please provide your feedback below. This is for feedback only. You will not receive a response.

Inquiries