FAQ


FAQAbout Products

- FAQ > Drive Products > Inverters-FREQROL > SC-A > What types are available?
FAQ
What types are available?
What types are available?
- Category :
Answer
The box type, unit type, and module type are available.
Each has the following series:
100 V series (40 W and 100 W)
200 V series (40 W, 100 W, 200 W, and 400 W)
The box type is suitable for use outside the enclosure (IP 40 totally enclosed type), and the potentiometers and switches are mounted on the cover.
The unit type is suitable for use inside the enclosure, can be installed on the DIN rail, and the CAN terminal is equipped as a standard.
The module type is an open type suitable for built-in use with other devices.
Each has the following series:
100 V series (40 W and 100 W)
200 V series (40 W, 100 W, 200 W, and 400 W)
The box type is suitable for use outside the enclosure (IP 40 totally enclosed type), and the potentiometers and switches are mounted on the cover.
The unit type is suitable for use inside the enclosure, can be installed on the DIN rail, and the CAN terminal is equipped as a standard.
The module type is an open type suitable for built-in use with other devices.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter speed controller
- Series
- SC-A